General Information | |
---|---|
Operating Temperature | -30 °C up to +160 °C |
Compliance | Lead free / RoHS; RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Nickel (Ni) |
Terminal Screw Material | Stainless Steel |
Terminal Screw Plating | Tin |
Wire Guard Material | Copper Alloy with Tin |
Electrical Properties | |
---|---|
IR | 12 A |
IR cULus | 12 A |
IR VDE | 12 A |
Working Voltage | 250 V (AC); 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 4000 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Screw | M3 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 30 to 14 (AWG) |
Solid Wire Section (Metric) | 0.0509 to 2.08 (mm²) |
Stranded Wire Section (AWG) | 30 to 14 (AWG) |
Stranded Wire Section (Metric) | 0.0509 to 2.08 (mm²) |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40048417 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691315710002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | 691002 | |
691315710003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – | |
691315710004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments: