
Kind Properties | |
---|---|
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Compliance | RoHS |
Electrical Properties | |
---|---|
IR cULus | 10 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 2500 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (mm) | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691701340002B | SPEC | 6 files | 2 | Pluggable | PCB | No | Horizontal | – | |
691701340003B | SPEC | 6 files | 3 | Pluggable | PCB | No | Horizontal | 612690 691001 | |
691701340004B | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | – | |
691701340005B | SPEC | 6 files | 5 | Pluggable | PCB | No | Horizontal | – | |
691701340006B | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | – | |
691701340007B | SPEC | 6 files | 7 | Pluggable | PCB | No | Horizontal | – | |
691701340008B | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | – | |
691701340009B | SPEC | 6 files | 9 | Pluggable | PCB | No | Horizontal | – | |
691701340010B | SPEC | 6 files | 10 | Pluggable | PCB | No | Horizontal | – | |
691701340011B | SPEC | 6 files | 11 | Pluggable | PCB | No | Horizontal | – | |
691701340012B | SPEC | 6 files | 12 | Pluggable | PCB | No | Horizontal | – |
Order Code | Datasheet |
---|---|
691701340002B | SPEC |
691701340003B | SPEC |
691701340004B | SPEC |
691701340005B | SPEC |
691701340006B | SPEC |
691701340007B | SPEC |
691701340008B | SPEC |
691701340009B | SPEC |
691701340010B | SPEC |
691701340011B | SPEC |
691701340012B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: