WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT
General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR | 8 A |
IR cULus | 8 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691310340002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Horizontal | 691001 | |
691310340003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Horizontal | – | |
691310340004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | – | |
691310340005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Horizontal | – | |
691310340006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | – | |
691310340007 | SPEC | 6 files | 7 | Pluggable | PCB | No | Horizontal | – | |
691310340008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | – | |
691310340012 | SPEC | 6 files | 12 | Pluggable | PCB | No | Horizontal | – |
Order Code | Datasheet |
---|---|
691310340002 | SPEC |
691310340003 | SPEC |
691310340004 | SPEC |
691310340005 | SPEC |
691310340006 | SPEC |
691310340007 | SPEC |
691310340008 | SPEC |
691310340012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges
WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug
WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges
WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges
WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side
WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw
WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry
WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side
WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile
Assortments
Articles from this product series can be found in the following assortments: