General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Compliance | Lead free / RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR | 8 A |
IR cULus | 8 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691307300002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Vertical | 691001 | |
691307300003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Vertical | 691002 | |
691307300004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Vertical | – | |
691307300005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Vertical | – | |
691307300006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Vertical | – | |
691307300007 | SPEC | 6 files | 7 | Pluggable | PCB | No | Vertical | – | |
691307300008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Vertical | – | |
691307300012 | SPEC | 6 files | 12 | Pluggable | PCB | No | Vertical | – |
Order Code | Datasheet |
---|---|
691307300002 | SPEC |
691307300003 | SPEC |
691307300004 | SPEC |
691307300005 | SPEC |
691307300006 | SPEC |
691307300007 | SPEC |
691307300008 | SPEC |
691307300012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 321 - 3.81 mm Vertical PCB Header
WR-TBL Series 3293 - 3.81 mm Double Level Vertical Male PCB Header
WR-TBL Series 322 - 3.81 mm Horizontal PCB Header
WR-TBL Series 356B - 3.81 mm Double Level Vertical Male PCB Header
WR-TBL Series 356B - 3.81 mm Double Level Horizontal Male PCB Header
WR-TBL Series 7013B - 3.81 mm Vertical PCB Header THR Type
WR-TBL Series 7013B - 3.81 mm Horizontal PCB Header THR Type
WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side
WR-TBL Series 368B - 3.81 mm Screwless Vertical
WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side
WR-TBL Series 361 - 3.81 mm Vertical
Assortments
Articles from this product series can be found in the following assortments: