General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Application Notes
Products
Order Code | Datasheet | Downloads | Use with | Design Kit | Samples |
---|---|---|---|---|---|
691399900003 | SPEC | 3 files | 600691000001 | 691002 |
Order Code | Datasheet |
---|---|
691399900003 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Use with | Design Kit | Samples |
---|
Tools
Assortments
Articles from this product series can be found in the following assortments: