OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyPluggable ConnectorPitchPitch 3.50 mmPitchPlugPitchWR-TBL Series 3671 - 3.50 mm Horizontal with Flanges and hook on back Side

WR-TBL Series 3671 - 3.50 mm Horizontal with Flanges and hook on back Side

General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Pitch3.5 mm
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Contact MaterialBrass
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialPhosphor Bronze
Electrical Properties
IR8 A; 10 A
IR cULus8 A
IR VDE10 A
Working Voltage300 V (AC)
Working Voltage [cULus]300 V (AC)
Working Voltage [VDE]300 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Withstanding Voltage [VDE]2500 V (AC)
Contact Resistance [cULus]20 mΩ
Contact Resistance [VDE]20 mΩ
Mechanical Properties
Wire Strip Length6 up to 7 (mm)
ScrewM2.5
Wire Properties
Solid Wire Section (AWG)16 to 26 (AWG)
Solid Wire Section (Metric)1.31 to 0.129 (mm²)
Stranded Wire Section (AWG)16 to 26 (AWG)
Stranded Wire Section (Metric)1.31 to 0.129 (mm²)
Certification
cULus ApprovalE315414
VDE Approval40023402

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire Section Samples
691367110002SPEC
3 files 2 Pluggable Cable No Horizontal 16 to 26 (AWG) 1.31 to 0.129 (mm²)
691367110003SPEC
3 files 3 Pluggable Cable No Horizontal 16 to 26 (AWG) 1.31 to 0.129 (mm²)
691367110004SPEC
3 files 4 Pluggable Cable No Horizontal 16 to 26 (AWG) 1.31 to 0.129 (mm²)
691367110005SPEC
3 files 5 Pluggable Cable No Horizontal 16 to 26 (AWG) 1.31 to 0.129 (mm²)
691367110006SPEC
3 files 6 Pluggable Cable No Horizontal 16 to 26 (AWG) 1.31 to 0.129 (mm²)
691367110007SPEC
3 files 7 Pluggable Cable No Horizontal 16 to 26 (AWG) 1.31 to 0.129 (mm²)
691367110008SPEC
3 files 8 Pluggable Cable No Horizontal 16 to 26 (AWG) 1.31 to 0.129 (mm²)
691367110012SPEC
3 files 12 Pluggable Cable No Horizontal 16 to 26 (AWG) 1.31 to 0.129 (mm²)
Order Code Data­sheet
691367110002SPEC
691367110003SPEC
691367110004SPEC
691367110005SPEC
691367110006SPEC
691367110007SPEC
691367110008SPEC
691367110012SPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire Section Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs