Applications
- Spacer for circuit boards. Fix the spacer with nut.
- Please order nut separately.
- Order code for M3: 709 940 300 (1000 pcs).
- Order code for M4: 709 940 400 (1000 pcs).
General Information | |
---|---|
Material | Nylon 66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Operating Temperature | -30 °C up to +85 °C |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | L (mm) | To | Ti | f (mm) | Board | Samples | |
---|---|---|---|---|---|---|---|---|---|
709905611 | SPEC | 3 files | 3.2 | M3 | – | 3.18 | – | ||
709905621 | SPEC | 3 files | 4.8 | M3 | – | 3.18 | – | ||
709905631 | SPEC | 3 files | 6.4 | M3 | – | 3.18 | 700990 | ||
709905610 | SPEC | 3 files | 6.4 | M4 | – | 4 | – | ||
709905641 | SPEC | 3 files | 7.9 | M3 | – | 3.18 | – | ||
709905651 | SPEC | 3 files | 9.5 | M3 | – | 3.18 | – | ||
709905620 | SPEC | 3 files | 9.5 | M4 | – | 4 | – | ||
709905661 | SPEC | 3 files | 11.1 | M3 | – | 3.18 | – | ||
709905671 | SPEC | 3 files | 12.7 | M3 | – | 3.18 | – | ||
709905630 | SPEC | 3 files | 12.7 | M4 | – | 4 | – | ||
709905681 | SPEC | 3 files | 14.3 | M3 | – | 3.18 | – | ||
709905691 | SPEC | 3 files | 15.9 | M3 | – | 3.18 | – | ||
709905640 | SPEC | 3 files | 15.9 | M4 | – | 4 | – | ||
709905650 | SPEC | 3 files | 19.1 | M4 | – | 4 | – | ||
709905660 | SPEC | 3 files | 22.2 | M4 | – | 4 | 700990 | ||
709905670 | SPEC | 3 files | 28.6 | M4 | – | 4 | – | ||
709905680 | SPEC | 3 files | 35.7 | M4 | – | 4 | – | ||
709940400 | SPEC | 3 files | – | – | M4 | – | 700990 | ||
709940300 | SPEC | 3 files | – | – | M3 | – | 700990 |
Order Code | Datasheet | |
---|---|---|
709905611 | SPEC | |
709905621 | SPEC | |
709905631 | SPEC | |
709905610 | SPEC | |
709905641 | SPEC | |
709905651 | SPEC | |
709905620 | SPEC | |
709905661 | SPEC | |
709905671 | SPEC | |
709905630 | SPEC | |
709905681 | SPEC | |
709905691 | SPEC | |
709905640 | SPEC | |
709905650 | SPEC | |
709905660 | SPEC | |
709905670 | SPEC | |
709905680 | SPEC | |
709940400 | SPEC | |
709940300 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | To | Ti | f (mm) | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: