Applications
- Snap-in feature on both ends for easy fixation.
Properties | |
---|---|
Material | Nylon 66 |
Color | Natural |
Flammability Rating according to | UL94 V-2 |
Operating Temperature | -30 up to +85 °C |
General Information | |
---|---|
Operating Temperature | -30 up to +85 °C |
Storage Conditions (in original packaging) | < 40 °C ; < 75 % RH |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | L (mm) | Panel Thickness (mm) | Board | Samples |
---|---|---|---|---|---|---|
709670020 | SPEC | 3 files | 2 | 1.6 | – | |
709654200 | SPEC | 3 files | 2 | 1.6 | – | |
709650500 | SPEC | 3 files | 2.2 | 1.2 - 1.7 | 700990 | |
709650600 | SPEC | 3 files | 3 | 1.2 - 1.7 | – | |
709670030 | SPEC | 3 files | 3 | 1.6 | – | |
709654300 | SPEC | 3 files | 3 | 1.6 | – | |
709670035 | SPEC | 3 files | 3.5 | 1.6 | – | |
709651000 | SPEC | 3 files | 4 | 1.2 - 1.7 | – | |
709670040 | SPEC | 3 files | 4 | 1.6 | 700990 | |
709655400 | SPEC | 3 files | 4 | 1.6 | – | |
709651500 | SPEC | 3 files | 5 | 1.2 - 1.7 | – | |
709670050 | SPEC | 3 files | 5 | 1.6 | – | |
709655500 | SPEC | 3 files | 5 | 1.6 | – | |
709652000 | SPEC | 3 files | 6 | 1.2 - 1.7 | 700990 | |
709670060 | SPEC | 3 files | 6 | 1.6 | – | |
709656000 | SPEC | 3 files | 6 | 1.6 | 700990 | |
709652500 | SPEC | 3 files | 6.5 | 1.2 - 1.7 | – | |
709670070 | SPEC | 3 files | 7 | 1.6 | – | |
709657000 | SPEC | 3 files | 7 | 1.6 | – | |
709653000 | SPEC | 3 files | 8 | 1.2 - 1.7 | – | |
709670080 | SPEC | 3 files | 8 | 1.6 | – | |
709655000 | SPEC | 3 files | 8 | 1.6 | 700990 | |
709670090 | SPEC | 3 files | 9 | 1.6 | – | |
709670100 | SPEC | 3 files | 10 | 1.6 | 700990 | |
709657100 | SPEC | 3 files | 10 | 1.6 | – | |
709653500 | SPEC | 2 files | 10.5 | 1.2 - 1.7 | – | |
709670110 | SPEC | 3 files | 11 | 1.6 | – | |
709670120 | SPEC | 3 files | 12 | 1.6 | – | |
709657120 | SPEC | 3 files | 12 | 1.6 | – | |
709654000 | SPEC | 3 files | 12.5 | 1.2 - 1.7 | 700990 | |
709650000 | SPEC | 3 files | 14 | 1.2 - 1.7 | – | |
709670140 | SPEC | 3 files | 14 | 1.6 | – | |
709657140 | SPEC | 3 files | 14 | 1.6 | – | |
709658000 | SPEC | 3 files | 16 | 1.6 | – | |
709670160 | SPEC | 3 files | 16 | 1.6 | – | |
709659000 | SPEC | 3 files | 18 | 1.6 | 700990 | |
709670180 | SPEC | 3 files | 18 | 1.6 | – | |
709670200 | SPEC | 3 files | 20 | 1.6 | – | |
709659200 | SPEC | 3 files | 20 | 1.6 | – | |
709659220 | SPEC | 3 files | 22 | 1.6 | – |
Order Code | Datasheet |
---|---|
709670020 | SPEC |
709654200 | SPEC |
709650500 | SPEC |
709650600 | SPEC |
709670030 | SPEC |
709654300 | SPEC |
709670035 | SPEC |
709651000 | SPEC |
709670040 | SPEC |
709655400 | SPEC |
709651500 | SPEC |
709670050 | SPEC |
709655500 | SPEC |
709652000 | SPEC |
709670060 | SPEC |
709656000 | SPEC |
709652500 | SPEC |
709670070 | SPEC |
709657000 | SPEC |
709653000 | SPEC |
709670080 | SPEC |
709655000 | SPEC |
709670090 | SPEC |
709670100 | SPEC |
709657100 | SPEC |
709653500 | SPEC |
709670110 | SPEC |
709670120 | SPEC |
709657120 | SPEC |
709654000 | SPEC |
709650000 | SPEC |
709670140 | SPEC |
709657140 | SPEC |
709658000 | SPEC |
709670160 | SPEC |
709659000 | SPEC |
709670180 | SPEC |
709670200 | SPEC |
709659200 | SPEC |
709659220 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Panel Thickness (mm) | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: