
Article Properties | |
---|---|
Pins | 4; 6; 8; 10; 12; 16; 18; 20 |
Kind Properties | |
---|---|
Pitch | 2.54 mm |
Quality Class | 3 as per CECC 75 301-802 |
Rows | Dual |
Gender | Socket Header |
Type | Bottom Entry Large |
Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +125 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
IR | 3 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|
610304243021 | SPEC | 6 files | 4 | Dual | Socket Header | Bottom Entry Large | 3 | Tape and Reel with Cap | |
610306243021 | SPEC | 6 files | 6 | Dual | Socket Header | Bottom Entry Large | 3 | Tape and Reel with Cap | |
610308243021 | SPEC | 6 files | 8 | Dual | Socket Header | Bottom Entry Large | 3 | Tape and Reel with Cap | |
610310243021 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry Large | 3 | Tape and Reel with Cap | |
610312243021 | SPEC | 6 files | 12 | Dual | Socket Header | Bottom Entry Large | 3 | Tape and Reel with Cap | |
610316243021 | SPEC | 6 files | 16 | Dual | Socket Header | Bottom Entry Large | 3 | Tape and Reel with Cap | |
610318243021 | SPEC | 6 files | 18 | Dual | Socket Header | Bottom Entry Large | 3 | Tape and Reel with Cap | |
610320243021 | SPEC | 6 files | 20 | Dual | Socket Header | Bottom Entry Large | 3 | Tape and Reel with Cap |
Order Code | Datasheet |
---|---|
610304243021 | SPEC |
610306243021 | SPEC |
610308243021 | SPEC |
610310243021 | SPEC |
610312243021 | SPEC |
610316243021 | SPEC |
610318243021 | SPEC |
610320243021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|