Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4; 6; 8; 10; 12; 14; 16; 20 |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 2 mm |
Durability | 50 Cycles |
Rows | Dual |
Gender | Pin Header |
Type | Angled |
Electrical Properties | |
---|---|
IR | 2 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Pad |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
621304284521 | SPEC | 6 files | 4 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
621306284521 | SPEC | 6 files | 6 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
621308284521 | SPEC | 6 files | 8 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | 613001 | |
621310284521 | SPEC | 6 files | 10 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | 613001 | |
621312284521 | SPEC | 6 files | 12 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
621314284521 | SPEC | 6 files | 14 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
621316284521 | SPEC | 6 files | 16 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
621320284521 | SPEC | 6 files | 20 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | 613001 |
Order Code | Datasheet |
---|---|
621304284521 | SPEC |
621306284521 | SPEC |
621308284521 | SPEC |
621310284521 | SPEC |
621312284521 | SPEC |
621314284521 | SPEC |
621316284521 | SPEC |
621320284521 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: