Characteristics
Reference Designs
- https://www.we-online.com/rd006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 2 |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 2 mm |
Durability | 25 Mating cycles |
Gender | Jumper |
Electrical Properties | |
---|---|
IR | 1 A |
Withstanding Voltage | 650 V (AC) |
Contact Resistance | 30 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Assortments
Articles from this product series can be found in the following assortments: