OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC4TypePre-Crimped WireProduct seriesWR-MPC4 Male Pre-crimped wire

WR-MPC4 Male Pre-crimped wire

Material Properties
ColorBlack
Wire Properties
Stranded Wire Section (AWG)16 (AWG); 18 (AWG); 22 (AWG); 26 (AWG)
Stranded Wire Section (Metric)0.129 (mm²); 0.326 (mm²); 1.31 (mm²)
PackagingBag
General Information
Operating Temperature-20 °C up to +80 °C
ComplianceRoHS
GenderMale

Products

Order Code Data­sheet DownloadsGenderStranded Wire Section (AWG)Stranded Wire Section (Metric)L
(mm)
PCB/Cable/PanelTypePackaging Samples
649049022030SPEC
Male 22 (AWG) 0.326 (mm²) 300 Cable Pre-crimped Cable Bag
649849816030SPEC
Male 16 (AWG) 1.31 (mm²) 300 Cable Pre-crimped Cable Bag
649949918030SPEC
Male 18 (AWG) 300 Cable Pre-crimped Cable Bag
649800116015SPEC
Male 16 (AWG) 1.31 (mm²) 150 Cable Pre-crimped Cable Bag
649000126015SPEC
Male 26 (AWG) 0.129 (mm²) 150 Cable Pre-crimped Cable Bag
Order Code Data­sheet
649049022030SPEC
649849816030SPEC
649949918030SPEC
649800116015SPEC
649000126015SPEC
Samples
Order Code Data­sheet DownloadsGenderStranded Wire Section (AWG)Stranded Wire Section (Metric)L
(mm)
PCB/Cable/PanelTypePackaging Samples