General Informations | |
---|---|
Pitch | 3 mm |
Rows | Single |
Type | Vertical |
Operating Temperature | -40 °C up to +105 °C |
Durability | 25 Mating cycles |
Electrical Properties | |
---|---|
IR | 5 A |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 1500 V (AC) |
Contact Resistance | 10 mΩ |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Color | Black |
Insulator Flammability Rating | UL94 V-0 |
Pin Material | Copper Alloy |
Pin Plating | Tin |
Certification | |
---|---|
UL Approval | E323964 |
Glow Wire Approval | Compliant [IEC 60335-1] |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
662302131822 | SPEC | 6 files | 2 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | 662001 | |
662303131822 | SPEC | 6 files | 3 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | 662001 | |
662304131822 | SPEC | 6 files | 4 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | 662001 | |
662305131822 | SPEC | 6 files | 5 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | 662001 | |
662306131822 | SPEC | 6 files | 6 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | 662001 |
Order Code | Datasheet |
---|---|
662302131822 | SPEC |
662303131822 | SPEC |
662304131822 | SPEC |
662305131822 | SPEC |
662306131822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: