OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC3TypeDual RowProduct seriesWR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin

WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin

WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin
General Informations
Pitch3 mm
RowsDual
TypeRight Angled
Operating Temperature-40 °C up to +105 °C
Durability25 Mating cycles
Electrical Properties
IR5 A
Working Voltage250 V (AC)
Withstanding Voltage1500 V (AC)
Contact Resistance10 mΩ
Packaging Properties
PackagingTube
Material Properties
Insulator MaterialLCP
Insulator ColorBlack
Insulator Flammability RatingUL94 V-0
Pin MaterialCopper Alloy
Pin PlatingTin
Certification
UL ApprovalE323964
Glow Wire ApprovalCompliant [IEC 60335-1]

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeRowsMountIR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Pin PlatingPackagingDesign Kit Samples
66200221022SPEC
6 files 2 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66200421022SPEC
6 files 4 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66200621022SPEC
6 files 6 3 Male Right Angled Dual THT 5 250 10 Tin Tube612690
662001
66200821022SPEC
6 files 8 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66201021022SPEC
6 files 10 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66201221022SPEC
6 files 12 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66201421022SPEC
6 files 14 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66201621022SPEC
6 files 16 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66201821022SPEC
6 files 18 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66202021022SPEC
6 files 20 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66202221022SPEC
6 files 22 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
66202421022SPEC
6 files 24 3 Male Right Angled Dual THT 5 250 10 Tin Tube662001
Order Code Data­sheet
66200221022SPEC
66200421022SPEC
66200621022SPEC
66200821022SPEC
66201021022SPEC
66201221022SPEC
66201421022SPEC
66201621022SPEC
66201821022SPEC
66202021022SPEC
66202221022SPEC
66202421022SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeRowsMountIR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Pin PlatingPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: