Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Red |
Contact Material | Phosphor Bronze |
Contact Plating | Matte Tin over Nickel |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.54 mm |
Gender | Female |
Electrical Properties | |
---|---|
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 10 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
cULus Approval | E323964 |
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins | Test Condition P | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
690368170472 | SPEC | 6 files | 4 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368170672 | SPEC | 6 files | 6 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368170872 | SPEC | 6 files | 8 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368171072 | SPEC | 6 files | 10 | per Row | Female | Angled | 1.5 | Tube | 612690 690001 | |
690368171272 | SPEC | 6 files | 12 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368171472 | SPEC | 6 files | 14 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368171672 | SPEC | 6 files | 16 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368171872 | SPEC | 6 files | 18 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368172072 | SPEC | 6 files | 20 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368172272 | SPEC | 6 files | 22 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368172472 | SPEC | 6 files | 24 | per Row | Female | Angled | 1.5 | Tube | 690001 | |
690368172672 | SPEC | 6 files | 26 | per Row | Female | Angled | 1.5 | Tube | 690001 |
Order Code | Datasheet |
---|---|
690368170472 | SPEC |
690368170672 | SPEC |
690368170872 | SPEC |
690368171072 | SPEC |
690368171272 | SPEC |
690368171472 | SPEC |
690368171672 | SPEC |
690368171872 | SPEC |
690368172072 | SPEC |
690368172272 | SPEC |
690368172472 | SPEC |
690368172672 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Test Condition P | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: