General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
LED | yellow-green |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Shielding Material | Bronze |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 120 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 500 MΩ |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Suitable for
Assortments
Articles from this product series can be found in the following assortments: