OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-MJ Modular JacksOrientationHorizontalHousingPlasticProduct seriesWR-MJ Modular Jack THT Horizontal Mid-Mount Plastic Tab Up

WR-MJ Modular Jack THT Horizontal Mid-Mount Plastic Tab Up

WR-MJ Modular Jack THT Horizontal Mid-Mount Plastic Tab Up
General Information
Operating Temperature-40 °C up to +85 °C
ComplianceLead free / RoHS
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
Electrical Properties
Working Voltage125 V (AC)
Withstanding Voltage1000 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsxPxCTypeMountApplication System Samples
615008150021SPEC
6 files 8P8C Right Angle THT CAT 3
Order Code Data­sheet
615008150021SPEC
Samples
Order Code Data­sheet DownloadsxPxCTypeMountApplication System Samples