en

Cart

Your cart is empty.

MID-LLCEPC EPC-Style Offline LLC Transformers

SizeL
(mm)
W
(mm)
H
(mm)
Mount
EPC40 41.91 53.98 26.9 THT

Characteristics

  • Innovative crimp terminal for better solder integrity
  • Up to 400W output
  • High efficiency
  • Low DC resistance
  • Low EMI
  • Reinforced insulation
  • Isolation voltage: 3900VAC

Applications

  • LLC resonant converters
  • High efficiency switch-mode power supplies
  • Display panels
  • Telecom circuits
  • Audio

Products

EPC40
Order Code Data­sheet DownloadsVinVOut1
(V)
IOut1
(A)
Vaux
(V)
L1
(µH)
NPRI : NSEC : NAUXISAT 1
(A)
VT
(V (AC))
fswitch
(kHz)
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315913SPEC
4 files 340 - 420 V (DC) 12 31.25 22 276 17:1:2 3.3 3900 70 - 140 41.91 53.98 26.9 THT
750315914SPEC
4 files 340 - 420 V (DC) 18 22.2 18 276 11.63:1:1 5 3900 70 - 140 41.91 53.98 26.9 THT
750315915SPEC
4 files 340 - 420 V (DC) 24 16.2 22 276 8.7:1:1 3.4 3900 70 - 140 41.91 53.98 26.9 THT
750315916SPEC
4 files 340 - 420 V (DC) 48 8.1 22 276 4.34:1:0.5 3.4 3900 70 - 140 41.91 53.98 26.9 THT
Order Code Data­sheet
750315913SPEC
750315914SPEC
750315915SPEC
750315916SPEC
Samples
Order Code Data­sheet DownloadsVinVOut1
(V)
IOut1
(A)
Vaux
(V)
L1
(µH)
NPRI : NSEC : NAUXISAT 1
(A)
VT
(V (AC))
fswitch
(kHz)
L
(mm)
W
(mm)
H
(mm)
Mount Samples