Characteristics
- Simplest design (no power supply knowledge required)
- Leaded through-hole package for easy manufacturing and prototyping
- Stand alone solution (CIN and COUT integrated, no external components)
- L78x series linear regulator replacement (no heatsink required)
- Low conducted and radiated EMI (compliant to EN55022 class B)
Applications
- Point-of-Load from 24V, 18V, 15V, 12V, 9V rail
- Replacement for linear regulators
- Interface and microcontroller supply
- Industrial, Test & Measurement, Medical applications
- System power supplies
Products
SIP-3
Order Code | Datasheet | Simulation | Downloads | Vin (V) | Vout (V) | Iout (A) | L (mm) | W (mm) | H (mm) | Evaluation Board | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
173950336 | SPEC | 5 files | 4.75 - 36 | 3.3 | 0.5 | 11.6 | 7.55 | 10.16 | 17800FDSM | 173001 | ||
173950378 | SPEC | 6 files | 6 - 28 | 3.3 | 0.5 | 11.6 | 8.5 | 10.5 | 17800FDSM | – | ||
173010335 | SPEC | 6 files | 6 - 36 | 3.3 | 1 | 11.6 | 8 | 10.4 | 17800FDSM | – | ||
173950536 | SPEC | 5 files | 6.5 - 36 | 5 | 0.5 | 11.6 | 7.55 | 10.16 | 17800FDSM | 173001 | ||
173950578 | SPEC | 6 files | 7 - 28 | 5 | 0.5 | 11.6 | 8.5 | 10.5 | 17800FDSM | – | ||
173010378 | SPEC | 6 files | 7 - 28 | 3.3 | 1 | 11.6 | 8.5 | 10.5 | 17800FDSM | – | ||
173010342 | SPEC | 6 files | 7 - 42 | 3.3 | 1 | 11.6 | 8.5 | 10.5 | 17800FDSM | – | ||
173010578 | SPEC | 6 files | 8 - 28 | 5 | 1 | 11.6 | 8.5 | 10.5 | 17800FDSM | – | ||
173010542 | SPEC | 6 files | 8 - 42 | 5 | 1 | 11.6 | 8.5 | 10.5 | 17800FDSM | – | ||
173010535 | SPEC | 6 files | 8 - 36 | 5 | 1 | 11.6 | 8 | 10.4 | 17800FDSM MagI³C Power FeatherWing | – |
Order Code | Datasheet | Simulation |
---|---|---|
173950336 | SPEC | |
173950378 | SPEC | |
173010335 | SPEC | |
173950536 | SPEC | |
173950578 | SPEC | |
173010378 | SPEC | |
173010342 | SPEC | |
173010578 | SPEC | |
173010542 | SPEC | |
173010535 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Vin (V) | Vout (V) | Iout (A) | L (mm) | W (mm) | H (mm) | Evaluation Board | Filter Bag | Samples |
---|