en

Cart

Your cart is empty.

WCAP-FTXX Film Capacitors

X2-Capacitors

Characteristics

  • Product series for interference suppression
  • Self-healing properties
  • Certificates: ENEC 10 by VDE, cULus, CQC
  • Safety class: X2
  • Mounting style: Boxed THT
  • Dielectric: Polypropylene
  • Capacitance range: 5.6 nF ‒ 6.8 µF
  • Capacitance tolerance: ±10 %
  • Voltage range (UR): 310 V(AC)
  • Operating temperature: -40 °C up to + 105 °C
  • Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Safety applications
  • Filtering
  • Interference suppression
  • e.g. EMI filter for power supplies

Products

All
7.5 mm
10 mm
12.5 mm
15 mm
22.5 mm
27.5 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (AC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
890334023006CSSPEC
8 files 10 nF 310 500 0.130000 MΩ -40 °C up to +105 °C 10 13 5 11 MXXP010103K310ACPP56004
890334023006SPEC
8 files 10 nF 310 500 0.130000 MΩ -40 °C up to +105 °C 10 13 5 11 MX2P010103K275ASPB16000
890334023007CSSPEC
8 files 12 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 5 11 MXXP010123K310ACPP55004
890334023007SPEC
8 files 12 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 5 11 MX2P010123K275ASPB15000
890334022007CSSPEC
8 files 15 nF 310 500 0.130000 MΩ -40 °C up to +105 °C 7.5 11 6 10 MXXP075153K310ACPP46004
890334022007SPEC
8 files 15 nF 310 500 0.130000 MΩ -40 °C up to +105 °C 7.5 11 6 10 MX2P075153K275ASPB15000
890334023008CSSPEC
8 files 15 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 4.5 9.5 MXXP010153K310ACPP55004
890334023008SPEC
8 files 15 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 4.5 9.5 MX2P010153K275ASPB15000
890334023010CSSPEC
8 files 18 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 5 11 MXXP010183K310ACPP55004
890334023010SPEC
8 files 18 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 5 11 MX2P010183K275ASPB15000
890334023011CSSPEC
8 files 22 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 4.5 9.5 MXXP010223K310ACPP55004
890334023011SPEC
8 files 22 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 4.5 9.5 MX2P010223K275ASPB15000
890334025004CSSPEC
8 files 27 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MXXP015273K310ACPP45004
890334025004SPEC
8 files 27 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MX2P015273K275ASPB15000
890334025006CSSPEC
8 files 33 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MXXP015333K310ACPP46004
890334025006SPEC
8 files 33 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MX2P015333K275ASPB16000
890334025007CSSPEC
8 files 39 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MXXP015393K310ACPP45004
890334025007SPEC
8 files 39 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MX2P015393K275ASPB15000
890334023015CSSPEC
8 files 47 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 4.5 9.5 MXXP010473K310ACPP55004
890334023015SPEC
8 files 47 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 4.5 9.5 MX2P010473K275ASPB15000
890334025009CSSPEC
8 files 47 nF 310 220 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MXXP015473K310ACPP46004
890334025009SPEC
8 files 47 nF 310 220 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MX2P015473K275ASPB16000
890334023017CSSPEC
8 files 56 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 5 10 MXXP010563K310ACPP55004
890334023017SPEC
8 files 56 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 5 10 MX2P010563K275ASPB15000
890334025011CSSPEC
8 files 56 nF 310 250 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MXXP015563K310ACPP46004
890334025011SPEC
8 files 56 nF 310 250 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MX2P015563K275ASPB16000
890334022017CSSPEC
8 files 68 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 7.5 10 6 12 MXXP075563K310ACPP55004
890334022017SPEC
8 files 68 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 7.5 10 6 12 MX2P075683K275ASPB15000
890334023019CSSPEC
8 files 68 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 7 13 MXXP010683K310ACPP46004
890334023019SPEC
8 files 68 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 7 13 MX2P010683K275ASPB16000
890334025013CSSPEC
8 files 68 nF 310 270 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MXXP015683K310ACPP46004
890334025013SPEC
8 files 68 nF 310 270 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MX2P015683K275ASPB16000
890334023021CSSPEC
8 files 82 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 7 13 MXXP010823K310ACPP46004
890334023021SPEC
8 files 82 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 7 13 MX2P010823K275ASPB16000
890334025015CSSPEC
8 files 82 nF 310 290 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MXXP015823K310ACPP46004
890334025015SPEC
8 files 82 nF 310 290 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MX2P015823K275ASPB16000
890334023023CSSPEC
8 files 100 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 7 13 MXXP010104K310ACPP46004
890334023023SPEC
8 files 100 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 7 13 MX2P010104K275ASPB16000
890334025017CSSPEC
8 files 100 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MXXP015104K310ACPP46004
890334025017SPEC
8 files 100 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MX2P015104K275ASPB16000
890334023024CSSPEC
8 files 120 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 7 13 MXXP010124K310ACPP45004
890334023024SPEC
8 files 120 nF 310 400 0.130000 MΩ -40 °C up to +105 °C 10 13 7 13 MX2P010124K275ASPB15000
890334025020CSSPEC
8 files 120 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 7.5 13.5 MXXP015124K310ACPP46004
890334025020SPEC
8 files 120 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 7.5 13.5 MX2P015124K275ASPB16000
890334023025CSSPEC
8 files 150 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 7 12 MXXP010154K310ACPP45004
890334023025SPEC
8 files 150 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 7 12 MX2P010154K275ASPB15000
890334024001CSSPEC
8 files 150 nF 310 210 0.130000 MΩ -40 °C up to +105 °C 12.5 15 6 11.5 MXXP125154K310ACPP55004
890334024001SPEC
8 files 150 nF 310 210 0.130000 MΩ -40 °C up to +105 °C 12.5 15 6 11.5 MX2P125154K275ASPB15000
890334025022CSSPEC
8 files 150 nF 310 210 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MXXP015154K310ACPP46004
890334025022SPEC
8 files 150 nF 310 210 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MX2P015154K275ASPB16000
890334025025CSSPEC
8 files 180 nF 310 230 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MXXP015184K310ACPP45004
890334025025SPEC
8 files 180 nF 310 230 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MX2P015184K275ASPB15000
890334023028CSSPEC
8 files 220 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 8 14 MXXP010224K310ACPP46004
890334023028SPEC
8 files 220 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 10 13 8 14 MX2P010224K275ASPB16000
890334024002CSSPEC
8 files 220 nF 310 240 0.130000 MΩ -40 °C up to +105 °C 12.5 15 7 12.5 MXXP125224K310ACPP45004
890334024002SPEC
8 files 220 nF 310 240 0.130000 MΩ -40 °C up to +105 °C 12.5 15 7 12.5 MX2P125224K275ASPB15000
890334025027CSSPEC
8 files 220 nF 310 180 0.130000 MΩ -40 °C up to +105 °C 15 18 6 11.5 MXXP015224K310ACPP45004
890334025027SPEC
8 files 220 nF 310 180 0.130000 MΩ -40 °C up to +105 °C 15 18 6 11.5 MX2P015224K275ASPB15000
890334026003CSSPEC
8 files 220 nF 310 160 0.130000 MΩ -40 °C up to +105 °C 22.5 26 6 15 MXXP225224K310ACPP46004
890334026003SPEC
8 files 220 nF 310 160 0.130000 MΩ -40 °C up to +105 °C 22.5 26 6 15 MX2P225224K275ASPB46000
890334025027RP
5 files 220 nF 310 180 0.130000 MΩ -40 °C up to +105 °C 15 18 6 11.5 MXXP015224K310ASPR15000
890334025031CSSPEC
8 files 270 nF 310 250 0.130000 MΩ -40 °C up to +105 °C 15 18 7.5 14.5 MXXP015274K310ACPP45004
890334025031SPEC
8 files 270 nF 310 250 0.130000 MΩ -40 °C up to +105 °C 15 18 7.5 14.5 MX2P015274K275ASPB15000
890334024003CSSPEC
8 files 330 nF 310 260 0.130000 MΩ -40 °C up to +105 °C 12.5 15 8.5 14 MXXP125334K310ACPP45004
890334024003SPEC
8 files 330 nF 310 260 0.130000 MΩ -40 °C up to +105 °C 12.5 15 8.5 14 MX2P125334K275ASPB15000
890334025034CSSPEC
8 files 330 nF 310 260 0.130000 MΩ -40 °C up to +105 °C 15 18 8.5 14.5 MXXP015334K310ACPP46004
890334025034SPEC
8 files 330 nF 310 260 0.130000 MΩ -40 °C up to +105 °C 15 18 8.5 14.5 MX2P015334K275ASPB16000
890334024005CSSPEC
8 files 470 nF 310 280 0.110000 Ω x F -40 °C up to +105 °C 12.5 15 10 16 MXXP125474K310ACPP45004
890334024005SPEC
8 files 470 nF 310 280 0.110000 Ω x F -40 °C up to +105 °C 12.5 15 10 16 MX2P125474K275ASPB15000
890334025039CSSPEC
8 files 470 nF 310 220 0.110000 Ω x F -40 °C up to +105 °C 15 18 8 14 MXXP015474K310ACPP46004
890334025039SPEC
8 files 470 nF 310 220 0.110000 Ω x F -40 °C up to +105 °C 15 18 8 14 MX2P015474K275ASPB16000
890334025043CSSPEC
8 files 560 nF 310 220 0.110000 Ω x F -40 °C up to +105 °C 15 18 9 15 MXXP015564K310ACPP45004
890334025043SPEC
8 files 560 nF 310 220 0.110000 Ω x F -40 °C up to +105 °C 15 18 9 15 MX2P015564K275ASPB15000
890334026018CSSPEC
8 files 560 nF 310 160 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 7.5 16.5 MXXP225564K310ACPP36004
890334026018SPEC
8 files 560 nF 310 160 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 7.5 16.5 MX2P225564K275ASPB46000
890334025045CSSPEC
8 files 680 nF 310 230 0.110000 Ω x F -40 °C up to +105 °C 15 18 10 16 MXXP015684K310ACPP45004
890334025045SPEC
8 files 680 nF 310 230 0.110000 Ω x F -40 °C up to +105 °C 15 18 10 16 MX2P015684K275ASPB15000
890334026020CSSPEC
8 files 680 nF 310 130 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 7.5 15 MXXP225684K310ACPP45004
890334026020SPEC
8 files 680 nF 310 130 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 7.5 15 MX2P225684K275ASPB45000
890334027006CSSPEC
8 files 680 nF 310 170 0.110000 Ω x F -40 °C up to +105 °C 27.5 31 10.5 20 MXXP275684K310ACPP36004
890334027006SPEC
8 files 680 nF 310 170 0.110000 Ω x F -40 °C up to +105 °C 27.5 31 10.5 20 MX2P275684K275ASPB56000
890334026024CSSPEC
8 files 820 nF 310 160 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 9 18 MXXP225824K310ACPP36004
890334026024SPEC
8 files 820 nF 310 160 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 9 18 MX2P225824K275ASPB46000
890334026027CSSPEC
8 files 1 µF 310 170 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 11 20 MXXP225105K310ACPP36004
890334026027SPEC
8 files 1 µF 310 170 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 11 20 MX2P225105K275ASPB46000
890334027009SPEC
8 files 1 µF 310 100 0.110000 Ω x F -40 °C up to +105 °C 27.5 31 8 17 MX2P275105K275ASPB55000
890334027012CSSPEC
8 files 1.2 µF 310 130 0.110000 Ω x F -40 °C up to +105 °C 27.5 31 13 22 MXXP275125K310ACPP36004
890334027012SPEC
8 files 1.2 µF 310 130 0.110000 MΩ -40 °C up to +105 °C 27.5 31 13 22 MX2P275125K275ASPB56000
890334026030CSSPEC
8 files 1.5 µF 310 140 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 10 21 MXXP225155K310ACPP35004
890334026030SPEC
8 files 1.5 µF 310 140 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 10 21 MX2P225155K275ASPB45000
890334026034CSSPEC
8 files 2.2 µF 310 170 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 15 25 MXXP225225K310ACPP26004
890334026034SPEC
8 files 2.2 µF 310 170 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 15 25 MX2P225225K275ASPB46000
890334027025CSSPEC
8 files 3.3 µF 310 130 0.110000 Ω x F -40 °C up to +105 °C 27.5 31 15.5 29 MXXP275335K310ACPP25004
890334027025SPEC
8 files 3.3 µF 310 130 0.110000 MΩ -40 °C up to +105 °C 27.5 31 15.5 29 MX2P275335K275ASPB55000
Order Code Data­sheet Simu­lation
890334023006CSSPEC
890334023006SPEC
890334023007CSSPEC
890334023007SPEC
890334022007CSSPEC
890334022007SPEC
890334023008CSSPEC
890334023008SPEC
890334023010CSSPEC
890334023010SPEC
890334023011CSSPEC
890334023011SPEC
890334025004CSSPEC
890334025004SPEC
890334025006CSSPEC
890334025006SPEC
890334025007CSSPEC
890334025007SPEC
890334023015CSSPEC
890334023015SPEC
890334025009CSSPEC
890334025009SPEC
890334023017CSSPEC
890334023017SPEC
890334025011CSSPEC
890334025011SPEC
890334022017CSSPEC
890334022017SPEC
890334023019CSSPEC
890334023019SPEC
890334025013CSSPEC
890334025013SPEC
890334023021CSSPEC
890334023021SPEC
890334025015CSSPEC
890334025015SPEC
890334023023CSSPEC
890334023023SPEC
890334025017CSSPEC
890334025017SPEC
890334023024CSSPEC
890334023024SPEC
890334025020CSSPEC
890334025020SPEC
890334023025CSSPEC
890334023025SPEC
890334024001CSSPEC
890334024001SPEC
890334025022CSSPEC
890334025022SPEC
890334025025CSSPEC
890334025025SPEC
890334023028CSSPEC
890334023028SPEC
890334024002CSSPEC
890334024002SPEC
890334025027CSSPEC
890334025027SPEC
890334026003CSSPEC
890334026003SPEC
890334025027RP
890334025031CSSPEC
890334025031SPEC
890334024003CSSPEC
890334024003SPEC
890334025034CSSPEC
890334025034SPEC
890334024005CSSPEC
890334024005SPEC
890334025039CSSPEC
890334025039SPEC
890334025043CSSPEC
890334025043SPEC
890334026018CSSPEC
890334026018SPEC
890334025045CSSPEC
890334025045SPEC
890334026020CSSPEC
890334026020SPEC
890334027006CSSPEC
890334027006SPEC
890334026024CSSPEC
890334026024SPEC
890334026027CSSPEC
890334026027SPEC
890334027009SPEC
890334027012CSSPEC
890334027012SPEC
890334026030CSSPEC
890334026030SPEC
890334026034CSSPEC
890334026034SPEC
890334027025CSSPEC
890334027025SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (AC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples