en

Cart

Your cart is empty.

WCAP-CSSA MLCCs

Safety Capacitors

Characteristics

  • Product series for interference suppression
  • High capacitance stability
  • Certificates: TÜV, cULus
  • Safety class: X1/Y2, X2
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X7R (Class II)
  • Capacitance range: 33 pF ‒ 4.7 nF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 %/°C for NP0
    ±15 % for X7R
  • Voltage range (UR): 250 V(AC)
  • Operating temperature: -55 °C up to + 125 °C
  • Sizes: 1808 / 1812 / 2211 / 2220
  • Termination: Ag/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Interference suppression
  • Filter in power supplies

Products

All
1808
1812
2211
2220
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (AC))
SizeOperating TemperatureSafety ClassVIMP
(V (DC))
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Technical ReferenceDesign Kit Samples
8853520100071SPEC
4 files 33 pF ±5% 250 1808 -55 up to +125 °C X1 / Y2 5000 0.1100 GΩ NP0 Class I 4.5 2 1.4 0.5 NP01808330JE00IFCT1B000885300
8853620100091SPEC
4 files 33 pF ±5% 250 1808 -55 up to +125 °C X2 2500 0.1100 GΩ NP0 Class I 4.5 2 1.4 0.5 NP01808330JB50IFCT1B000885300
8853620100111SPEC
4 files 47 pF ±5% 250 1808 -55 up to +125 °C X2 2500 0.1100 GΩ NP0 Class I 4.5 2 1.6 0.5 NP01808470JB50IFCT1B000885300
8853620100171SPEC
5 files 100 pF ±5% 250 1808 -55 up to +125 °C X2 2500 0.1100 GΩ NP0 Class I 4.5 2 2 0.5 NP01808101JB50IFCT1B000885300
8853622100181SPEC
4 files 150 pF ±10% 250 1808 -55 up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 2 1.6 0.5 X7R1808151KB50IFCT1B000
8853620100181SPEC
5 files 220 pF ±5% 250 1808 -55 up to +125 °C X2 2500 0.1100 GΩ NP0 Class I 4.5 2 2 0.5 NP01808221JB50IFCT1B000885300
8853522110011SPEC
5 files 470 pF ±10% 250 1812 -55 up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 3.2 1.6 0.5 X7R1812471KE00IFCT1B000885300
8853622100091SPEC
4 files 470 pF ±10% 250 1808 -55 up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 2 1.6 0.5 X7R1808471KB50IFCT1B000885300
8853522110021SPEC
5 files 680 pF ±10% 250 1812 -55 up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 3.2 2 0.5 X7R1812681KE00IFCT1B000744998
885300
8853622100131SPEC
4 files 680 pF ±10% 250 1808 -55 up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 2 1.6 0.5 X7R1808681KB50IFCT1B000885300
8853522100131SPEC
5 files 1 nF ±10% 250 1808 -55 up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 2 2 0.5 X7R1808102KE00IFCT1B000885300
8853522110031SPEC
5 files 1 nF ±10% 250 1812 -55 up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 3.2 2.5 0.5 X7R1812102KE00IFCT1B000744998
885300
8853522130111SPEC
5 files 1 nF ±10% 250 2211 -55 up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 5.7 2.8 2.5 0.6 X7R2211102KE00IFCT1B000744998
885300
8853622100171SPEC
5 files 1 nF ±10% 250 1808 -55 up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 2 2 0.5 X7R1808102KB50IFCT1B000
8853622110111SPEC
5 files 1 nF ±10% 250 1812 -55 up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 3.2 1.6 0.5 X7R1812102KB50IFCT1B000885300
8853522130151SPEC
5 files 2.2 nF ±10% 250 2211 -55 up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 5.7 2.8 2.5 0.6 X7R2211222KE00IFCT1B000744998
885300
8853622110151SPEC
5 files 2.2 nF ±10% 250 1812 -55 up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 3.2 2.5 0.5 X7R1812222KB50IFCT1B000885300
8853522140011SPEC
5 files 4.7 nF ±10% 250 2220 -55 up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 5.7 5 2.5 0.6 X7R2220472KE00IFCT1B000885300
Order Code Data­sheet Simu­lation
8853520100071SPEC
8853620100091SPEC
8853620100111SPEC
8853620100171SPEC
8853622100181SPEC
8853620100181SPEC
8853522110011SPEC
8853622100091SPEC
8853522110021SPEC
8853622100131SPEC
8853522100131SPEC
8853522110031SPEC
8853522130111SPEC
8853622100171SPEC
8853622110111SPEC
8853522130151SPEC
8853622110151SPEC
8853522140011SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (AC))
SizeOperating TemperatureSafety ClassVIMP
(V (DC))
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Technical ReferenceDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: