General Information | |
---|---|
Pitch | 1 mm |
Material Properties | |
---|---|
Insulator Material | PA6T |
Contact Material | Phosphor Bronze |
Contact Plating | 120 (µ") Tin over 50 (µ") Nickel |
Contact Type | Stamped |
Solder Tabs | Brass |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
686104148922 | SPEC | 7 files | 4 | 1 | Horizontal | 8.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686106148922 | SPEC | 7 files | 6 | 1 | Horizontal | 10.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686108148922 | SPEC | 7 files | 8 | 1 | Horizontal | 12.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686110148922 | SPEC | 7 files | 10 | 1 | Horizontal | 14.6 | 1 | 100 | Tape and Reel | 50 | max. | 612690 687001 | |
686112148922 | SPEC | 7 files | 12 | 1 | Horizontal | 16.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686114148922 | SPEC | 7 files | 14 | 1 | Horizontal | 18.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686115148922 | SPEC | 7 files | 15 | 1 | Horizontal | 19.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686116148922 | SPEC | 7 files | 16 | 1 | Horizontal | 20.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686118148922 | SPEC | 7 files | 18 | 1 | Horizontal | 22.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686120148922 | SPEC | 7 files | 20 | 1 | Horizontal | 24.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686122148922 | SPEC | 7 files | 22 | 1 | Horizontal | 26.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686124148922 | SPEC | 7 files | 24 | 1 | Horizontal | 28.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686126148922 | SPEC | 7 files | 26 | 1 | Horizontal | 30.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686128148922 | SPEC | 7 files | 28 | 1 | Horizontal | 32.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 | |
686130148922 | SPEC | 7 files | 30 | 1 | Horizontal | 34.6 | 1 | 100 | Tape and Reel | 50 | max. | 687001 |
Order Code | Datasheet |
---|---|
686104148922 | SPEC |
686106148922 | SPEC |
686108148922 | SPEC |
686110148922 | SPEC |
686112148922 | SPEC |
686114148922 | SPEC |
686115148922 | SPEC |
686116148922 | SPEC |
686118148922 | SPEC |
686120148922 | SPEC |
686122148922 | SPEC |
686124148922 | SPEC |
686126148922 | SPEC |
686128148922 | SPEC |
686130148922 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Use with
Suitable for
Assortments
Articles from this product series can be found in the following assortments: