OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyLIF Connectors (Low Insertion Force)Product seriesWR-FPC 1.00 mm SMT LIF Horizontal Top Contact

WR-FPC 1.00 mm SMT LIF Horizontal Top Contact

WR-FPC 1.00 mm SMT LIF Horizontal Top Contact
General Information
Pitch1 mm
Material Properties
Insulator MaterialLCP
Contact MaterialPhosphor Bronze
Contact Plating2.032µm Tin over 1.27µm Nickel
Contact TypeStamped
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
686104188622SPEC
7 files 4 1 Horizontal 7.8 1 125 Tape and Reel 30 max.687001
686106188622SPEC
7 files 6 1 Horizontal 9.8 1 125 Tape and Reel 30 max.687001
686108188622SPEC
7 files 8 1 Horizontal 11.8 1 125 Tape and Reel 30 max.687001
686109188622SPEC
7 files 9 1 Horizontal 12.8 1 125 Tape and Reel 30 max.
686110188622SPEC
7 files 10 1 Horizontal 13.8 1 125 Tape and Reel 30 max.612690
687001
686112188622SPEC
7 files 12 1 Horizontal 15.8 1 125 Tape and Reel 30 max.687001
686114188622SPEC
7 files 14 1 Horizontal 17.8 1 125 Tape and Reel 30 max.687001
686116188622SPEC
7 files 16 1 Horizontal 19.8 1 125 Tape and Reel 30 max.687001
686118188622SPEC
7 files 18 1 Horizontal 21.8 1 125 Tape and Reel 30 max.687001
686120188622SPEC
7 files 20 1 Horizontal 23.8 1 125 Tape and Reel 30 max.687001
686122188622SPEC
7 files 22 1 Horizontal 25.8 1 125 Tape and Reel 30 max.687001
686124188622SPEC
7 files 24 1 Horizontal 27.8 1 125 Tape and Reel 30 max.687001
686126188622SPEC
7 files 26 1 Horizontal 29.8 1 125 Tape and Reel 30 max.687001
686128188622SPEC
7 files 28 1 Horizontal 31.8 1 125 Tape and Reel 30 max.687001
686130188622SPEC
6 files 30 1 Horizontal 33.8 1 125 Tape and Reel 30 max.687001
Order Code Data­sheet
686104188622SPEC
686106188622SPEC
686108188622SPEC
686109188622SPEC
686110188622SPEC
686112188622SPEC
686114188622SPEC
686116188622SPEC
686118188622SPEC
686120188622SPEC
686122188622SPEC
686124188622SPEC
686126188622SPEC
686128188622SPEC
686130188622SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: