OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyWR-FFC Flat Flexible CableProduct seriesWR-FFC 1.00 mm Flat Flexible Cable Type 2 (Contacts opposite)

WR-FFC 1.00 mm Flat Flexible Cable Type 2 (Contacts opposite)

WR-FFC 1.00 mm Flat Flexible Cable Type 2 (Contacts opposite)
General Information
Pitch1 mm
Quality Class20 Mating cycles
Material Properties
Insulator MaterialPET (White)
Tape MaterialPET (Blue)
Contact MaterialCopper
Contact PlatingTin

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V)
Contact Resistance
(mΩ)
Tol. RDesign Kit Samples
686704050001SPEC
2 files 4 1 Type 2 50 1 60 20 max.
686704100001SPEC
3 files 4 1 Type 2 100 1 60 20 max.
686704200001SPEC
2 files 4 1 Type 2 200 1 60 20 max.
686704152001SPEC
2 files 4 1 Type 2 152 1 60 20 max.
686705050001SPEC
2 files 5 1 Type 2 50 1 60 20 max.
686705100001SPEC
3 files 5 1 Type 2 100 1 60 20 max.
686705200001SPEC
2 files 5 1 Type 2 200 1 60 20 max.
686705152001SPEC
2 files 5 1 Type 2 152 1 60 20 max.
686706050001SPEC
2 files 6 1 Type 2 50 1 60 20 max.
686706100001SPEC
3 files 6 1 Type 2 100 1 60 20 max.
686706200001SPEC
2 files 6 1 Type 2 200 1 60 20 max.
686706152001SPEC
2 files 6 1 Type 2 152 1 60 20 max.
686708050001SPEC
2 files 8 1 Type 2 50 1 60 20 max.
686708100001SPEC
3 files 8 1 Type 2 100 1 60 20 max.
686708200001SPEC
2 files 8 1 Type 2 200 1 60 20 max.
686708152001SPEC
2 files 8 1 Type 2 152 1 60 20 max.
686709050001SPEC
2 files 9 1 Type 2 50 1 60 20 max.
686709100001SPEC
3 files 9 1 Type 2 100 1 60 20 max.
686709200001SPEC
2 files 9 1 Type 2 200 1 60 20 max.
686709152001SPEC
2 files 9 1 Type 2 152 1 60 20 max.
686710050001SPEC
2 files 10 1 Type 2 50 1 60 20 max.687001
686710100001SPEC
3 files 10 1 Type 2 100 1 60 20 max.
686710200001SPEC
2 files 10 1 Type 2 200 1 60 20 max.
686710152001SPEC
2 files 10 1 Type 2 152 1 60 20 max.
686712050001SPEC
2 files 12 1 Type 2 50 1 60 20 max.
686712100001SPEC
3 files 12 1 Type 2 100 1 60 20 max.
686712200001SPEC
2 files 12 1 Type 2 200 1 60 20 max.
686712152001SPEC
2 files 12 1 Type 2 152 1 60 20 max.
686714050001SPEC
2 files 14 1 Type 2 50 1 60 20 max.
686714100001SPEC
3 files 14 1 Type 2 100 1 60 20 max.
686714200001SPEC
2 files 14 1 Type 2 200 1 60 20 max.
686714152001SPEC
2 files 14 1 Type 2 152 1 60 20 max.
686715050001SPEC
2 files 15 1 Type 2 50 1 60 20 max.
686715100001SPEC
3 files 15 1 Type 2 100 1 60 20 max.
686715200001SPEC
2 files 15 1 Type 2 200 1 60 20 max.
686715152001SPEC
2 files 15 1 Type 2 152 1 60 20 max.
686716050001SPEC
2 files 16 1 Type 2 50 1 60 20 max.
686716100001SPEC
3 files 16 1 Type 2 100 1 60 20 max.
686716200001SPEC
2 files 16 1 Type 2 200 1 60 20 max.
686716152001SPEC
2 files 16 1 Type 2 152 1 60 20 max.
686718050001SPEC
2 files 18 1 Type 2 50 1 60 20 max.
686718100001SPEC
3 files 18 1 Type 2 100 1 60 20 max.
686718200001SPEC
2 files 18 1 Type 2 200 1 60 20 max.
686718152001SPEC
2 files 18 1 Type 2 152 1 60 20 max.
686720050001SPEC
2 files 20 1 Type 2 50 1 60 20 max.687001
686720100001SPEC
3 files 20 1 Type 2 100 1 60 20 max.
686720200001SPEC
2 files 20 1 Type 2 200 1 60 20 max.
686720152001SPEC
2 files 20 1 Type 2 152 1 60 20 max.
686722050001SPEC
2 files 22 1 Type 2 50 1 60 20 max.
686722100001SPEC
3 files 22 1 Type 2 100 1 60 20 max.
686722200001SPEC
2 files 22 1 Type 2 200 1 60 20 max.
686722152001SPEC
2 files 22 1 Type 2 152 1 60 20 max.
686724050001SPEC
2 files 24 1 Type 2 50 1 60 20 max.
686724100001SPEC
3 files 24 1 Type 2 100 1 60 20 max.
686724200001SPEC
2 files 24 1 Type 2 200 1 60 20 max.
686724152001SPEC
2 files 24 1 Type 2 152 1 60 20 max.
686726050001SPEC
2 files 26 1 Type 2 50 1 60 20 max.
686726100001SPEC
3 files 26 1 Type 2 100 1 60 20 max.
686726200001SPEC
2 files 26 1 Type 2 200 1 60 20 max.
686726152001SPEC
2 files 26 1 Type 2 152 1 60 20 max.
686728050001SPEC
2 files 28 1 Type 2 50 1 60 20 max.
686728100001SPEC
3 files 28 1 Type 2 100 1 60 20 max.
686728200001SPEC
2 files 28 1 Type 2 200 1 60 20 max.
686728152001SPEC
2 files 28 1 Type 2 152 1 60 20 max.
686730050001SPEC
2 files 30 1 Type 2 50 1 60 20 max.
686730100001SPEC
3 files 30 1 Type 2 100 1 60 20 max.
686730200001SPEC
2 files 30 1 Type 2 200 1 60 20 max.
686730152001SPEC
2 files 30 1 Type 2 152 1 60 20 max.
Order Code Data­sheet
686704050001SPEC
686704100001SPEC
686704200001SPEC
686704152001SPEC
686705050001SPEC
686705100001SPEC
686705200001SPEC
686705152001SPEC
686706050001SPEC
686706100001SPEC
686706200001SPEC
686706152001SPEC
686708050001SPEC
686708100001SPEC
686708200001SPEC
686708152001SPEC
686709050001SPEC
686709100001SPEC
686709200001SPEC
686709152001SPEC
686710050001SPEC
686710100001SPEC
686710200001SPEC
686710152001SPEC
686712050001SPEC
686712100001SPEC
686712200001SPEC
686712152001SPEC
686714050001SPEC
686714100001SPEC
686714200001SPEC
686714152001SPEC
686715050001SPEC
686715100001SPEC
686715200001SPEC
686715152001SPEC
686716050001SPEC
686716100001SPEC
686716200001SPEC
686716152001SPEC
686718050001SPEC
686718100001SPEC
686718200001SPEC
686718152001SPEC
686720050001SPEC
686720100001SPEC
686720200001SPEC
686720152001SPEC
686722050001SPEC
686722100001SPEC
686722200001SPEC
686722152001SPEC
686724050001SPEC
686724100001SPEC
686724200001SPEC
686724152001SPEC
686726050001SPEC
686726100001SPEC
686726200001SPEC
686726152001SPEC
686728050001SPEC
686728100001SPEC
686728200001SPEC
686728152001SPEC
686730050001SPEC
686730100001SPEC
686730200001SPEC
686730152001SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V)
Contact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: