OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupSpacersProduct seriesWA-EXRV Snap Rivet

WA-EXRV Snap Rivet

Applications

  • Snap rivet for fast and long-lasting connection
  • For connections amongst panels or with accessories
  • Suitable for several materials (metal, plastics, glass, ...)
  • Offers excellent isolation and is versatile for use with many electronic devices.
General Information
MaterialNylon 66
ColorBlack
Flammability RatingUL94 V-2
Operating Temperature-30 °C up to +85 °C

Products

Order Code Data­sheet DownloadsL
(mm)
G
(mm)
Ø D1
(mm)
Ø D2
(mm)
Colorf
(mm)
Board Samples
700970300SPEC
3 files 0.5 4 3.5 2 Black 2
700970500SPEC
3 files 0.75 5 4.8 2 Black 2
700970600SPEC
3 files 0.75 6 4.8 2 Black 2
700971300SPEC
3 files 1.4 4.8 5 2.6 Black 2.6
700971400SPEC
3 files 1.4 5.5 5 2.6 Black 2.6
700971600SPEC
3 files 1.4 7.2 5 2.6 Black 2.6
700971100SPEC
3 files 1.7 3.2 5 2.6 Black 2.6
700971200SPEC
3 files 1.7 4.2 5 2.6 Black 2.6
700972100SPEC
3 files 1.7 3.6 6.3 3 Black 3700990
700972200SPEC
3 files 1.7 4.5 6.3 3 Black 3
700972300SPEC
3 files 1.7 5.5 6.3 3 Black 3
700972400SPEC
3 files 1.7 6.5 6.3 3 Black 3
700972500SPEC
3 files 1.7 7.5 6.3 3 Black 3
700972600SPEC
3 files 1.7 8.1 6.3 3 Black 3
700972700SPEC
3 files 1.7 9.1 6.3 3 Black 3
700972800SPEC
3 files 1.7 10 6.3 3 Black 3
700973200SPEC
3 files 1.7 4.5 6.3 3.5 Black 3.5
700973300SPEC
3 files 1.7 5 6.3 3.5 Black 3.5
700973400SPEC
3 files 1.7 5.5 6.3 3.5 Black 3.5
700973500SPEC
3 files 1.7 6 6.3 3.5 Black 3.5
700973600SPEC
3 files 1.7 7 6.3 3.5 Black 3.5
700973800SPEC
3 files 1.7 9 6.3 3.5 Black 3.5
700974100SPEC
3 files 1.9 5 7.8 4 Black 4700990
700974200SPEC
3 files 1.9 6.1 7.8 4 Black 4
700974300SPEC
3 files 2 7.1 8 4 Black 4
700974400SPEC
3 files 2 8 8 4 Black 4
700974500SPEC
3 files 2 9 8 4 Black 4
700974600SPEC
3 files 2 10 8 4 Black 4
700974700SPEC
3 files 2 12 8 4 Black 4
700975100SPEC
3 files 2.2 4.6 8.9 5 Black 5
700975200SPEC
3 files 2.2 5.5 8.9 5 Black 5
700975300SPEC
3 files 2.2 6.5 8.9 5 Black 5
700975400SPEC
3 files 2.2 7.5 8.9 5 Black 5
700975500SPEC
3 files 2.2 8.4 8.9 5 Black 5
700976100SPEC
3 files 2.5 6 12 6 Black 6
Order Code Data­sheet
700970300SPEC
700970500SPEC
700970600SPEC
700971300SPEC
700971400SPEC
700971600SPEC
700971100SPEC
700971200SPEC
700972100SPEC
700972200SPEC
700972300SPEC
700972400SPEC
700972500SPEC
700972600SPEC
700972700SPEC
700972800SPEC
700973200SPEC
700973300SPEC
700973400SPEC
700973500SPEC
700973600SPEC
700973800SPEC
700974100SPEC
700974200SPEC
700974300SPEC
700974400SPEC
700974500SPEC
700974600SPEC
700974700SPEC
700975100SPEC
700975200SPEC
700975300SPEC
700975400SPEC
700975500SPEC
700976100SPEC
Samples
Order Code Data­sheet DownloadsL
(mm)
G
(mm)
Ø D1
(mm)
Ø D2
(mm)
Colorf
(mm)
Board Samples

Assortments

Articles from this product series can be found in the following assortments: