OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupRadio ModulesProduct familyPositioning & Timing (GNSS/GPS)Product seriesErinome-I

Erinome-I

GNSS Module

Characteristics

  • Fully-featured GNSS module with integrated antenna
  • Concurrent tracking of multiple constellations
  • Ultra small size: 18 x 18 x 6.4 mm
  • Integrated LNA, SAW filter, TCXO and RTC
  • 1.5 m position accuracy (GPS-GLONASS)
  • Fast acquisition time: 1 s (hot start), 28 s (cold start)
  • High sensitivity
  • UART, I²C and SPI interfaces
  • Based on Qualcomm SirfStar V 5e chipset
  • Standard NMEA + chipset-specific communication protocol
  • Low power operation to support battery-operated applications
  • Industrial temperature range: -40 °C up to +85 °C
  • CE conformity
  • WENSS - Würth Elektronik Navigation Satellite Software

Applications

  • Tracking and navigation devices
  • Container localization
  • Fleet management
  • Location support for rescue
  • Cartography
  • Autonomous agricultural machines
  • Geotagging for digital cameras
  • Animal tracking
  • Time reference for worldwide events/machine synchronization

Products

Order Code Data­sheet Simu­lation Man­ual DownloadsDescriptionANTConnGNSS Syst.RF-ICUpdate rate max.
(Hz)
VDD min.
(V)
VDD max.
(V)
Curr. Cons. Hibernate
(µA)
Curr. Cons. Acquis.
(mA)
Curr. Cons. Track.
(mA)
Evaluation Kit Offer
2614011037000SPEC
PDF5 files Erinome-I Integrated Patch GPS, GLONASS, Galileo, BeiDou SiRFstar V 5e B02 10 2.6 4.5 80 55 522614019037001
2614019037011
Order Code Data­sheet Simu­lation
2614011037000SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual DownloadsDescriptionANTConnGNSS Syst.RF-ICUpdate rate max.
(Hz)
VDD min.
(V)
VDD max.
(V)
Curr. Cons. Hibernate
(µA)
Curr. Cons. Acquis.
(mA)
Curr. Cons. Track.
(mA)
Evaluation Kit Offer

Software Downloads

WENSS - Würth Elektronik Navigation Satellite Software

The Würth Elektronik Navigation and Satellite Software, WENSS for short, is a simple PC tool to interact with the EV-Boards of the Würth Elektronik eiSos positioning modules using the UART interface. It allows:

  • Taking into operation of the EV-board
  • Bidirectional communication with the GNSS module
  • Evaluation of module capabilities and features
  • Getting familiar with module protocols, sentences and commands
  • Configuration of the module without knowledge of the protocols
  • Parsing of sentences and commands
    Experienced users have the opportunity to use WENSS for more advanced configurations.
    Therefore it allows an easy evaluation of positioning application.

    Download now

Areas of Application

  • Tracking and navigation devices
  • Container localization
  • Fleet management
  • Location support for rescue
  • Cartography
  • Autonomous agricultural machines
  • Geotagging for digital cameras
  • Animal tracking
  • Time reference for worldwide events/ machine synchronization

GNSS

GNSS (Global Navigation Satellite System) is a system, which provides positioning and time synchronizationcapabilities to an unlimited number of users worldwide. The system is based on signals from the following four satellite constellations.
Signals from the different constellations can coexist on the same frequency bands. Each GNSS providesdifferent signals and services over these frequency bands with different access policies. For example, opensignals on the L1 frequency band are mostly used for civil commercial applications.

GNSS Frequency Bands
GNSS Frequency Bands

Videos

Manni Talks- Taking into operation the Erinome-II GNSS evaluation board with Thyone-I RF interface

Videos

Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology

Videos

Würth Elektronik Webinar: Discover Radio Communication

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts