en

Cart

Your cart is empty.

Elara-II

GNSS Module

Characteristics

  • Smallest GNSS module on the market
  • Fully-featured GNSS module with external antenna connector
  • Concurrent tracking of multiple constellations
  • Ultra small size: 4.1 x 4.1 x 2.2 mm
  • Integrated LNA, SAW filter, TCXO and RTC
  • 1.5 m position accuracy (GPS-GLONASS)
  • Fast acquisition time: 1 s (hot start), 28 s (cold start)
  • High sensitivity
  • UART, I²C and SPI interfaces
  • Based on Qualcomm SirfStar V 5e chipset
  • Standard NMEA + chipset-specific communication protocol
  • Low power operation to support battery-operated applications
  • Industrial temperature range: -40 °C up to +85 °C
  • CE conformity
  • WENSS - Würth Elektronik Navigation Satellite Software

Applications

  • Tracking and navigation devices
  • Container localization
  • Fleet management
  • Location support for rescue
  • Cartography
  • Autonomous agricultural machines
  • Geotagging for digital cameras
  • Animal tracking
  • Time reference for worldwide events/machine synchronization

Products

Order Code Data­sheet Simu­lation Man­ual DownloadsNameANTConnGNSS Syst.RF-ICUpdate rate max.
(Hz)
VDD min.
(V)
VDD max.
(V)
Curr. Cons. Hibernate
(µA)
Curr. Cons. Acquis.
(mA)
Curr. Cons. Track.
(mA)
AntennaEvaluation Kit Offer
2613021137000SPEC
PDF5 files Elara-II RF pad GPS, GLONASS SiRFstar V 5e B01 5 1.71 1.89 53 52 507488920157
Halimede-I
2613029237001
2613029237011
Order Code Data­sheet Simu­lation
2613021137000SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual DownloadsNameANTConnGNSS Syst.RF-ICUpdate rate max.
(Hz)
VDD min.
(V)
VDD max.
(V)
Curr. Cons. Hibernate
(µA)
Curr. Cons. Acquis.
(mA)
Curr. Cons. Track.
(mA)
AntennaEvaluation Kit Offer

Software Downloads

WENSS - Würth Elektronik Navigation Satellite Software

The Würth Elektronik Navigation and Satellite Software, WENSS for short, is a simple PC tool to interact with the EV-Boards of the Würth Elektronik eiSos positioning modules using the UART interface. It allows:

  • Taking into operation of the EV-board
  • Bidirectional communication with the GNSS module
  • Evaluation of module capabilities and features
  • Getting familiar with module protocols, sentences and commands
  • Configuration of the module without knowledge of the protocols
  • Parsing of sentences and commands
    Experienced users have the opportunity to use WENSS for more advanced configurations.
    Therefore it allows an easy evaluation of positioning application.

    Download now

Videos

Taking into operation the Erinome-II GNSS evaluation board with Thyone-I RF interface

Videos

Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology

Videos

Würth Elektronik Webinar: Discover Radio Communication

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts