
Kind Properties | |
---|---|
Quality Class | 3 as per CECC 75 301-802 |
Gender | Male |
Type | Angled |
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Nickel |
General Information | |
---|---|
Operating Temperature | -55 up to +105 °C |
Compliance | RoHS |
Electrical Properties | |
---|---|
IR | 3 A |
Working Voltage | 125 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Pins (mm) | Gender | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|
618009231421 | SPEC | 6 files | 9 | Male | Angled | 612690 | |
618015231421 | SPEC | 6 files | 15 | Male | Angled | – | |
618025231421 | SPEC | 6 files | 25 | Male | Angled | – | |
618037231421 | SPEC | 6 files | 37 | Male | Angled | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Gender | Type | Design Kit | Samples |
---|
Mates with

WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw

WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw

WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw

WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw

WR-DSUB Female IDC w. UNC 4-40 Nut

WR-DSUB Female IDC

WR-DSUB Female PCB Connector

WR-DSUB Female Solder Bucket

WR-DSUB Female Terminal Housing
Use with
Assortments
Articles from this product series can be found in the following assortments: