885342009004 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 10 pF | 2000 | 1210 | 0.95 | NP0 Class I | |
885342010001 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 10 pF | 3000 | 1808 | 1.25 | NP0 Class I | |
885342009002 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 22 pF | 1000 | 1210 | 0.95 | NP0 Class I | |
885342008008 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 22 pF | 1000 | 1206 | 0.8 | NP0 Class I | |
885342010002 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 68 pF | 3000 | 1808 | 1.25 | NP0 Class I | |
885342008010 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 68 pF | 2000 | 1206 | 1.25 | NP0 Class I | |
885342207015 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 100 pF | 1000 | 0805 | 1.25 | X7R Class II | |
885342008011 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 100 pF | 2000 | 1206 | 1.25 | NP0 Class I | |
885342208022 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 100 pF | 2000 | 1206 | 1.25 | X7R Class II | |
885342010003 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 100 pF | 3000 | 1808 | 2 | NP0 Class I | |
885342008009 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 100 pF | 1000 | 1206 | 1.25 | NP0 Class I | |
885342011002 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 100 pF | 1000 | 1812 | 1.25 | NP0 Class I | |
885342208016 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 150 pF | 1000 | 1206 | 1.25 | X7R Class II | |
885342009005 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 220 pF | 2000 | 1210 | 1.6 | NP0 Class I | |
885342209008 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 220 pF | 2000 | 1210 | 1.25 | X7R Class II | |
885342208017 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 470 pF | 1000 | 1206 | 1.25 | X7R Class II | |
885342208023 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 470 pF | 2000 | 1206 | 1.25 | X7R Class II | |
885342210003 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 470 pF | 3000 | 1808 | 2 | X7R Class II | |
885342210001 | SPEC
| | 8 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1 nF | 2000 | 1808 | 1.25 | X7R Class II | |
885342208018 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1 nF | 1000 | 1206 | 1.25 | X7R Class II | |
885342208024 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1 nF | 2000 | 1206 | 1.6 | X7R Class II | |
885342009003 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1 nF | 1000 | 1210 | 1.6 | NP0 Class I | |
885342209006 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1 nF | 1000 | 1210 | 1.25 | X7R Class II | |
885342209009 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1 nF | 2000 | 1210 | 1.25 | X7R Class II | |
885342210004 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1 nF | 3000 | 1808 | 2 | X7R Class II | |
885342211009 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1 nF | 3000 | 1812 | 2 | X7R Class II | |
885342011003 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 1.5 nF | 1000 | 1812 | 2 | NP0 Class I | |
885342208019 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 2.2 nF | 1000 | 1206 | 1.25 | X7R Class II | |
885342210002 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 2.2 nF | 2000 | 1808 | 2 | X7R Class II | |
885342207016 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 2.2 nF | 1000 | 0805 | 1.25 | X7R Class II | |
885342211007 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 2.2 nF | 2000 | 1812 | 1.25 | X7R Class II | |
885342211010 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 2.2 nF | 3000 | 1812 | 2.5 | X7R Class II | |
885342208020 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 4.7 nF | 1000 | 1206 | 1.25 | X7R Class II | |
885342211008 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 4.7 nF | 2000 | 1812 | 2 | X7R Class II | |
885342208021 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 10 nF | 1000 | 1206 | 1.25 | X7R Class II | |
885342209007 | SPEC
| | 7 files RF & Microwave simulation models | WCAP-CSMH Mid and High Voltage | 22 nF | 1000 | 1210 | 1.6 | X7R Class II | |