OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyV-Chip SMTDesign kitDesign Kit Aluminium Electrolytic Capacitors SMT V-Chip – 5000 H @ 105°C

Design Kit Aluminium Electrolytic Capacitors SMT V-Chip – 5000 H @ 105°C

Long Life +105 °C Order Code 865230

Design Kit Aluminium Electrolytic Capacitors SMT V-Chip – 5000 H @ 105°C

Applications

  • Long life applications (industry, medical)
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples
865230640004SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors0.47 µF 50 3.8 4 5.5
865230640005SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors1 µF 50 6.2 4 5.5
865230640006SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors2.2 µF 50 11 4 5.5
865230640007SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors3.3 µF 50 14 4 5.5
865230540001SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors4.7 µF 35 15 4 5.5
865230642008SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors4.7 µF 50 19 5 5.5
865230340001SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors10 µF 16 17 4 5.5
865230440002SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors10 µF 25 23 4 5.5
865230542002SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors10 µF 35 25 5 5.5
865230643009SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors10 µF 50 30 6.3 5.5
865230140001SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors22 µF 6.3 22 4 5.5
865230342002SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors22 µF 16 30 5 5.5
865230543003SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors22 µF 35 42 6.3 5.5
865230645010SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors22 µF 50 52 6.3 7.7
865230242002SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors33 µF 10 34 5 5.5
865230443004SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors33 µF 25 48 6.3 5.5
865230545004SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors33 µF 35 57 6.3 7.7
865230653011SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors33 µF 50 80 8 10.5
865230142003SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors47 µF 6.3 36 5 5.5
865230445005SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors47 µF 25 63 6.3 7.7
865230653012SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors47 µF 50 95 8 10.5
865230553005SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors47 µF 35 92 8 10.5
865230345005SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors100 µF 16 81 6.3 7.7
865230453006SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors100 µF 25 116 8 10.5
865230657013SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors100 µF 50 160 10 10.5
865230557006SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors100 µF 35 150 10 10.5
865230145005SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors220 µF 6.3 110 6.3 7.7
865230253005SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors220 µF 10 140 8 10.5
865230557007SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors220 µF 35 280 10 10.5
865230153006SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors330 µF 6.3 160 8 10.5
865230357007SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors330 µF 16 300 10 10.5
865230457008SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors330 µF 25 375 10 10.5
865230657014SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors330 µF 50 900 10 10.5
865230357008SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors470 µF 16 320 10 10.5
865230157008SPEC
9 files WCAP-AS5H Aluminum Electrolytic Capacitors1000 µF 6.3 340 10 10.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples