OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyV-Chip SMTDesign kitDesign Kit WCAP-ASLI Aluminium Electrolytic Capacitors

Design Kit WCAP-ASLI Aluminium Electrolytic Capacitors

Low Impedance +105 °C Order Code 865080

Design Kit WCAP-ASLI Aluminium Electrolytic Capacitors

Applications

  • Low impedance, especially for filtering applications
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples
865080340001SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors10 µF 16 80 4 5.5
865080340002SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors15 µF 16 85 4 5.5
865080340003SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors22 µF 16 90 4 5.5
865080140002SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors27 µF 6.3 79 4 5.5
865080342004SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors27 µF 16 170 5 5.5
865080240003SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors33 µF 10 90 4 5.5
865080343005SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors33 µF 16 185 6.3 5.5
865080342006SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors47 µF 16 195 5 5.5
865080142005SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors56 µF 6.3 150 5 5.5
865080142006SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors68 µF 6.3 160 5 5.5
865080343008SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors68 µF 16 230 6.3 5.5
865080142007SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors100 µF 6.3 170 5 5.5
865080345010SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors150 µF 16 265 6.3 7.7
865080349011SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors150 µF 16 270 8 6.5
865080345012SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors220 µF 16 275 6.3 7.7
865080145010SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors330 µF 6.3 275 6.3 7.7
865080149011SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors330 µF 6.3 290 8 6.5
865080353014SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors330 µF 16 550 8 10.5
865080253011SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors330 µF 10 500 8 10.5
865080353015SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors470 µF 16 590 8 10.5
865080153012SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors470 µF 6.3 450 8 10.5
865080253012SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors470 µF 10 550 8 10.5
865080153013SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors680 µF 6.3 500 8 10.5
865080357016SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors680 µF 16 720 10 10.5
865080257013SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors680 µF 10 680 10 10.5
865080153014SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors1000 µF 6.3 530 8 10.5
865080257014SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors1000 µF 10 740 10 10.5
865080157015SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors1200 µF 6.3 600 10 10.5
865080157016SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors1500 µF 6.3 650 10 10.5
865080362017SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors1500 µF 16 1100 12.5 14
865080262015SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors2200 µF 10 1100 12.5 14
865080162017SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors3300 µF 6.3 1100 12.5 14
865080363018SPEC
7 files WCAP-ASLI Aluminum Electrolytic Capacitors3300 µF 16 1250 16 17
865080263016SPEC
7 files WCAP-ASLI Aluminum Electrolytic Capacitors4700 µF 10 1250 16 17
865080163018SPEC
7 files WCAP-ASLI Aluminum Electrolytic Capacitors6800 µF 6.3 1250 16 17
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples