865060640001 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 1 µF | 50 | 60 | 4 | 5.5 | |
865060640002 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 2.2 µF | 50 | 60 | 4 | 5.5 | |
865060640003 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 3.3 µF | 50 | 60 | 4 | 5.5 | |
865060540001 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 4.7 µF | 35 | 90 | 4 | 5.5 | |
865060642004 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 4.7 µF | 50 | 85 | 5 | 5.5 | |
865060440001 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 10 µF | 25 | 90 | 4 | 5.5 | |
865060542002 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 10 µF | 35 | 150 | 5 | 5.5 | |
865060643005 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 10 µF | 50 | 165 | 6.3 | 5.5 | |
865060442002 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 22 µF | 25 | 150 | 5 | 5.5 | |
865060643006 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 22 µF | 50 | 165 | 6.3 | 5.5 | |
865060543003 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 22 µF | 35 | 230 | 6.3 | 5.5 | |
865060543004 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 33 µF | 35 | 230 | 6.3 | 5.5 | |
865060645007 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 33 µF | 50 | 185 | 6.3 | 7.7 | |
865060543005 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 47 µF | 35 | 240 | 6.3 | 5.5 | |
865060645008 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 47 µF | 50 | 185 | 6.3 | 7.7 | |
865060653009 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 68 µF | 50 | 300 | 8 | 10.5 | |
865060445005 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 100 µF | 25 | 300 | 6.3 | 7.7 | |
865060553006 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 100 µF | 35 | 450 | 8 | 10.5 | |
865060453006 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 150 µF | 25 | 500 | 8 | 10.5 | |
865060553007 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 150 µF | 35 | 550 | 8 | 10.5 | |
865060657011 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 150 µF | 50 | 555 | 10 | 10.5 | |
865060453007 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 220 µF | 25 | 550 | 8 | 10.5 | |
865060657012 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 220 µF | 50 | 600 | 10 | 10.5 | |
865060557008 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 220 µF | 35 | 670 | 10 | 10.5 | |
865060453008 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 330 µF | 25 | 600 | 8 | 10.5 | |
865060457009 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 470 µF | 25 | 670 | 10 | 10.5 | |
865060562009 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 470 µF | 35 | 1150 | 12.5 | 14 | |
865060663013 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 470 µF | 50 | 1610 | 16 | 17 | |
865060562010 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 680 µF | 35 | 1150 | 12.5 | 14 | |
865060663014 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 680 µF | 50 | 1610 | 16 | 17 | |
865060462010 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 1000 µF | 25 | 1150 | 12.5 | 14 | |
865060663015 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 1000 µF | 50 | 1610 | 16 | 17 | |
865060563011 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 1000 µF | 35 | 1800 | 16 | 17 | |
865060563012 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 1500 µF | 35 | 1800 | 16 | 17 | |
865060463011 | SPEC
| | 7 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 2200 µF | 25 | 1800 | 16 | 17 | |