OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-AT1H Aluminum Electrolytic Capacitors

Design Kit WCAP-AT1H Aluminum Electrolytic Capacitors

Long Life +105 °C Order Code 860241

Design Kit WCAP-AT1H Aluminum Electrolytic Capacitors

Applications

  • Long life applications (industry, medical)
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860240672001SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors6.8 µF 50 75 5 11 2
860241375001SPEC
5 files 6.8 µF 400 220 10 12.5 5
860240672002SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors10 µF 50 97 5 11 2
860241375002SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors10 µF 400 274 10 16 5
860241175001SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors10 µF 250 320 10 20 5
860240572002SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors22 µF 35 125 5 11 2
860240673003SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors22 µF 50 130 6.3 11 2.5
860241378003SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors22 µF 400 557 13 20 5
860241178002SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors22 µF 250 490 13 20 5
860240573003SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors33 µF 35 178 6.3 11 2.5
860240674004SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors33 µF 50 241 8 11.5 3.5
860241178003SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors33 µF 250 750 13 25 5
860241381004SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors33 µF 400 870 18 21 7.5
860240674005SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 50 287 8 11.5 3.5
860240574004SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 35 240 8 11.5 3.5
860241180004SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 250 930 16 21 7.5
860241381005SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 400 1050 18 21 7.5
860240574005SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors68 µF 35 270 8 11.5 3.5
860240675006SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors68 µF 50 356 10 12.5 5
860241181005SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors68 µF 250 1300 18 21 7.5
860241381006SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors68 µF 400 1460 18 31.5 7.5
860240575006SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors100 µF 35 390 10 12.5 5
860240675007SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors100 µF 50 500 10 16 5
860241181006SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors100 µF 250 1500 18 25 7.5
860240575007SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors150 µF 35 632 10 16 5
860240675008SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors150 µF 50 747 10 20 5
860241181007SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors150 µF 250 1870 18 31.5 7.5
860240575008SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors220 µF 35 760 10 20 5
860240678009SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors220 µF 50 977 13 20 5
860240578009SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors330 µF 35 1035 13 20 5
860240678010SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors330 µF 50 1150 13 25 5
860240578010SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors470 µF 35 1100 13 25 5
860240680011SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors470 µF 50 1552 16 25 7.5
860240580011SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors1000 µF 35 1932 16 31.5 7.5
860240681012SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors1000 µF 50 2093 18 31.5 7.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples