OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-ATLL Aluminium Electrolytic Capacitors

Design Kit WCAP-ATLL Aluminium Electrolytic Capacitors

Long Life +105 °C Order Code 860161

Applications

  • Long life application
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860160672001SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors0.47 µF 50 12 5 11 2
860160672002SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors1 µF 50 24 5 11 2
860160672003SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors2.2 µF 50 36 5 11 2
860160672004SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors3.3 µF 50 48 5 11 2
860160672005SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors4.7 µF 50 66 5 11 2
860160672006SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors5.6 µF 50 96 5 11 2
860160672007SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors6.8 µF 50 96 5 11 2
860160672008SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors8.2 µF 50 108 5 11 2
860160672009SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors10 µF 50 120 5 11 2
860160672010SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors15 µF 50 150 5 11 2
860160672011SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors22 µF 50 162 5 11 2
860160673012SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors27 µF 50 192 6.3 11 2.5
860160673013SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors33 µF 50 282 6.3 11 2.5
860160673014SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors39 µF 50 306 6.3 11 2.5
860160674016SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors47 µF 50 366 8 11.5 3.5
860160674017SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors56 µF 50 378 8 11.5 3.5
860160674018SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors68 µF 50 420 8 11.5 3.5
860160673019SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors82 µF 50 462 6.3 15 2.5
860160674021SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors100 µF 50 540 8 11.5 3.5
860160674022SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors120 µF 50 630 8 16 3.5
860160674023SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors150 µF 50 696 8 16 3.5
860160675025SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors180 µF 50 912 10 16 5
860160675026SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors220 µF 50 1056 10 16 5
860160675027SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors270 µF 50 1212 10 20 5
860160675028SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors330 µF 50 1404 10 25 5
860160678030SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors470 µF 50 1776 13 20 5
860160678031SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors560 µF 50 2094 13 20 5
860160678032SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors680 µF 50 2304 13 25 5
860160678033SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors820 µF 50 2412 13 30 5
860160680034SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors1000 µF 50 2676 16 25 7.5
860160680035SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors1200 µF 50 2952 16 31.5 7.5
860160680036SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors1500 µF 50 3216 16 35.5 7.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples