OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-CRD Card ConnectorsApplicationSDProduct seriesWR-CRD Micro SD Card Connector Push & Push 8 pins

WR-CRD Micro SD Card Connector Push & Push 8 pins

General Information
Operating Temperature-25 °C up to +85 °C; -40 °C up to +85 °C
ComplianceRoHS
Quality Class10 000 Mating cycles
GenderSocket
TypePush & Push
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
ColorBlack
Cover MaterialStainless Steel
Contact MaterialCopper Alloy
Contact Plating1 u' on contact area; Selective Gold
Contact TypeStamped
Electrical Properties
Working Voltage30 V (AC); 100 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance100 mΩ
Contact Resistance500 mΩ

Products

Order Code Data­sheet DownloadsPinsGenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Design Kit Samples
693071010811SPEC
6 files 8 Socket Push & Push SMT -25 °C up to +85 °C 100612690
614001
693071030811SPEC
6 files 8 Socket Push & Push SMT -25 °C up to +85 °C 30
693071020811SPEC
6 files 8 Socket Push & Push SMT -40 °C up to +85 °C 30
Order Code Data­sheet
693071010811SPEC
693071030811SPEC
693071020811SPEC
Samples
Order Code Data­sheet DownloadsPinsGenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: