
Kind Properties | |
---|---|
Gender | Socket |
Type | Hinge |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Stainless Steel |
General Information | |
---|---|
Operating Temperature | -25 up to +85 °C |
Electrical Properties | |
---|---|
Working Voltage | 100 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 100 mΩ |
Products
Assortments
Articles from this product series can be found in the following assortments: