
Kind Properties | |
---|---|
Quality Class | 5 000 Mating cycles |
Gender | Socket |
Type | Header |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 up to +85 °C |
Compliance | RoHS |
Electrical Properties | |
---|---|
IR | 0.5 A |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 50 mΩ |
Products
Assortments
Articles from this product series can be found in the following assortments: