General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Gender | Socket |
Type | Hinge |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Stainless Steel |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 15 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
693022010811 | SPEC | 7 files | 8 | Socket | Hinge | SMT | -25 °C up to +85 °C | 15 | 612690 614001 |
Order Code | Datasheet |
---|---|
693022010811 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: