General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | RoHS |
Quality Class | 10 000 Mating cycles |
Gender | Socket |
Type | Header |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Color | White |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Copper Alloy |
Electrical Properties | |
---|---|
IR | 0.5 A |
Working Voltage | 100 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 40 mΩ |
Products
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|---|---|---|---|---|---|---|---|---|
693120025011 | SPEC | 7 files | 50 | Socket | Header | SMT | -25 °C up to +85 °C | 100 |
Order Code | Datasheet |
---|---|
693120025011 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|