OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-COM USB 2.0 Type A Horizontal Dual Stacked

WR-COM USB 2.0 Type A Horizontal Dual Stacked

WR-COM USB 2.0 Type A Horizontal Dual Stacked
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Durability1 500 Mating cycles
Quality Class1 500 Mating cycles
Connector TypeUSB
GenderReceptacle
TypeStacked Horizontal
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorWhite
Cover MaterialBrass
Cover PlatingNickel
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialBrass
Shielding PlatingNickel
Electrical Properties
IR1.5 A
Working Voltage30 V (AC)
Withstanding Voltage750 V (AC)
Contact Resistance20 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples
61400826021SPEC
6 files USB 2.0 Type A Stacked Horizontal Receptacle 8 THT 1.5 30 Tray614001
Order Code Data­sheet
61400826021SPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips

Videos

Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications

Videos

Würth Elektronik Webinar: USB-C - "from layout to production"