OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-COM USB 2.0 Type A Horizontal THT Short Type

WR-COM USB 2.0 Type A Horizontal THT Short Type

WR-COM USB 2.0 Type A Horizontal THT Short Type
General Information
Operating Temperature-55 °C up to +85 °C
Durability1 500 Mating cycles
Connector TypeUSB
GenderReceptacle
TypeHorizontal - Short Type
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Cover MaterialStainless Steel
Cover PlatingNickel (Ni)
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
Electrical Properties
Working Voltage30 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance30 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (AC))
PackagingDesign Kit Samples
614104190121SPEC
6 files USB 2.0 Type A Horizontal - Short Type Receptacle 4 THT 30 Tape and Reel & Mylar614001
Order Code Data­sheet
614104190121SPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips

Videos

Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications

Videos

Würth Elektronik Webinar: USB-C - "from layout to production"