OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-COM USB 2.0 Type B Horizontal THR

WR-COM USB 2.0 Type B Horizontal THR

WR-COM USB 2.0 Type B Horizontal THR
General Information
Operating Temperature-55 °C up to +85 °C
ComplianceLead free / RoHS
Durability1 500 Mating cycles
Quality Class1 500 Mating cycles
Connector TypeUSB 2.0
GenderReceptacle
TypeHorizontal
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialBrass
Shielding PlatingNickel (Ni)
Electrical Properties
IR1.5 A
Working Voltage30 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance30 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
Packaging Samples
61410416121RSPEC
6 files USB 2.0 Type B Horizontal Receptacle 4 THR 1.5 30 Tape and Reel
Order Code Data­sheet
61410416121RSPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
Packaging Samples

Videos

Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips

Videos

Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications

Videos

Würth Elektronik Webinar: USB-C - "from layout to production"