en

Cart

Your cart is empty.

WR-COM Mini USB 2.0 Type B Vertical 5 Contacts

Kind Properties
Durability1 500 Mating cycles
Quality Class1 500 Mating cycles
Connector TypeMini USB
GenderReceptacle
TypeVertical
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorBlack
Cover MaterialBrass
Cover PlatingNickel
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialBrass
Shielding PlatingNickel
General Information
Operating Temperature-40 up to +105 °C
ComplianceRoHS
Electrical Properties
IR1 A
Working Voltage30 V (AC)
Withstanding Voltage750 V (AC)
Contact Resistance20 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPins
(mm)
MountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples
651005136421SPEC
7 files Mini USB Type B Vertical Receptacle 5 THT 1 30 Tray612690
614001
Order Code Data­sheet
651005136421SPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPins
(mm)
MountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: