Kind Properties | |
---|---|
Durability | 10 000 Mating cycles |
Quality Class | 10 000 Mating cycles |
Connector Type | Micro USB |
Gender | Receptacle |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Shielding Material | Stainless Steel |
Shielding Plating | Nickel |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Compliance | RoHS |
Electrical Properties | |
---|---|
IR | 1 A |
Working Voltage | 30 V (AC) |
Withstanding Voltage | 100 V (AC) |
Contact Resistance | 30 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
629105136821 | SPEC | 6 files | Micro USB 2.0 | Type B | Horizontal | Receptacle | 5 | SMT | 1 | 30 | Tape and Reel | 612690 614001 |
Order Code | Datasheet |
---|---|
629105136821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"