General Information | |
---|---|
Durability | 1 500 Mating cycles |
Quality Class | 1 500 Mating cycles |
Connector Type | USB |
Material Properties | |
---|---|
Insulator Flammability Rating | VW-1 IEC 332-1 |
Color | Black |
Contact Material | Bronze |
Contact Plating | Gold |
Electrical Properties | |
---|---|
IR | 0.5 A; 0.9 A; 3 A |
Contact Resistance | 5 Ω |
Products
Order Code | Datasheet | Downloads | Application | Interface Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|
632905731122 | SPEC | – | USB 3.1 Cable Assembly | USB-3.1 C Male to 3.0 A Female | 0.9 | Bag | ||
632910731731 | SPEC | – | USB 3.1 Cable Assembly | USB-3.1 C Male to 3.1 C Male | 3 | Bag | ||
632910731611 | SPEC | – | USB 3.1 Cable Assembly | USB-3.1 C Male to 2.0 Micro B Male | 0.5 | Bag | ||
632910731131 | SPEC | – | USB 3.1 Cable Assembly | USB-3.1 C Male to 3.1 A Male | 0.9 | Bag |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | IR (A) | Packaging | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"