General Information | |
---|---|
Operating Temperature | -20 °C up to +85 °C |
Durability | 5 000 Mating cycles |
Connector Type | USB |
Gender | Plug |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | PA 6T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Blue |
Contact Material | Phosphor Bronze |
Contact Plating | Matte Tin over Nickel |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Tin |
Electrical Properties | |
---|---|
Working Voltage | 30 V (AC) |
Withstanding Voltage | 100 V (AC) |
Contact Resistance | 50 mΩ |
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Filter Bag | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
692112030100 | SPEC | 6 files | USB 3.0 | Type A | Horizontal | Plug | 9 | SMT | 30 | Tray | 612690 614001 | 829993BAG |
Order Code | Datasheet | |
---|---|---|
692112030100 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Filter Bag | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"