General Information | |
---|---|
Compliance | RoHS |
Durability | 5 000 Mating cycles |
Quality Class | 5 000 Mating cycles |
Connector Type | USB |
Material Properties | |
---|---|
Insulator Flammability Rating | VW-1 IEC 332-1 |
Color | Blue |
Contact Material | Copper Alloy |
Electrical Properties | |
---|---|
IR | 2.5 A |
Working Voltage | 30 V (AC) |
Contact Resistance | 50 mΩ |
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|
692901100001 | SPEC | 3 files | USB 3.0 Cable Assembly | USB-A Male to A Male | 30 | Bag | ||
692903100000 | SPEC | 3 files | USB 3.0 Cable Assembly | USB-A Male to B Male | 30 | Bag | ||
692904100000 | SPEC | 3 files | USB 3.0 Cable Assembly | USB-A Male to Micro B Male | 30 | Bag | ||
692902100001 | SPEC | 3 files | USB 3.0 Cable Assembly | USB-A Male to A Female | 30 | Bag |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Working Voltage (V (AC)) | Packaging | Samples |
---|
Suitable for
WR-COM USB 3.0 Type A Vertical THT
WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mm
WR-COM USB 3.0 Type A Stacked
WR-COM USB 3.0 Type B Horizontal
WR-COM USB 3.0 Type A Horizontal w. Offset 1.04 mm
WR-COM USB 3.0 Type A Horizontal
WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm
WR-COM USB 3.0 Type A Horizontal SMT
WR-COM Micro USB 3.0 Type B Horizontal SMT
WR-COM Micro USB 3.0 Type B Vertical SMT
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"