
Kind Properties | |
---|---|
Durability | 1 500 Mating cycles |
Quality Class | 1 500 Mating cycles |
Connector Type | USB |
Gender | Receptacle |
Type | Horizontal - Short Type |
Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel |
General Information | |
---|---|
Operating Temperature | -40 up to +85 °C |
Compliance | RoHS |
Electrical Properties | |
---|---|
IR | 1.5 A |
Working Voltage | 30 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
614104150121 | SPEC | 7 files | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | THT | 1.5 | 30 | Tape and Reel & Mylar | 614001 |
Order Code | Datasheet |
---|---|
614104150121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments: