General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Durability | 5 000 Mating cycles |
Gender | Receptacle |
Type | Stacked Horizontal |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | White |
Contact Material | Phosphor Copper |
Contact Plating | 30µ"Gold over Nickel |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Matte Tin |
Electrical Properties | |
---|---|
Working Voltage | 30 V (AC) |
Withstanding Voltage | 100 V (AC) |
Contact Resistance | 30 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
614108646521 | SPEC | 6 files | USB 2.0 | Type A | Stacked Horizontal | Receptacle | 8 | THR | 30 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
614108646521 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Samples |
---|
Mates with
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"