OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-Cable Ribbon Flat CableProduct seriesWR-CAB 1.27 mm Ribbon Flat Cable

WR-CAB 1.27 mm Ribbon Flat Cable

WR-CAB 1.27 mm Ribbon Flat Cable
General Information
Operating Temperature-25 °C up to +105 °C
Flame TestVW-1 IEC 332-1
StyleUL 2651
Pitch1.27 mm
Conductor MaterialCopper
Conductor PlatingTin
Electrical Properties
VR300 V (RMS)
Withstanding Voltage2000 V (AC)
RISO100 MΩ
R237 Ω
Unbalanced Impedance105 Ω
Wire Properties
Stranded Wire Section (AWG)28 (AWG)
Stranded Wire Section (Metric)0.089 (mm²)
Packaging Properties
PackagingTape and Reel

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
VR
(V (RMS))
R
(Ω)
Test Condition RStyleInsulator MaterialStranded Wire Section (AWG)PackagingDesign Kit Samples
63910415521SPEC
2 files 4 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63910615521SPEC
2 files 6 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63910815521SPEC
2 files 8 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63910915521SPEC
2 files 9 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63911015521SPEC
5 files 10 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel612690
63911215521SPEC
2 files 12 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63911415521SPEC
2 files 14 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63911515521SPEC
2 files 15 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63911615521SPEC
2 files 16 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63912015521SPEC
2 files 20 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63912415521SPEC
2 files 24 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63912515521SPEC
2 files 25 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63912615521SPEC
2 files 26 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63913415521SPEC
2 files 34 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63914015521SPEC
2 files 40 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63915015521SPEC
2 files 50 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63916015521SPEC
2 files 60 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
63916415521SPEC
2 files 64 1.27 300 237 1 Kilometer UL 2651 PVC 28 (AWG) Tape and Reel
Order Code Data­sheet
63910415521SPEC
63910615521SPEC
63910815521SPEC
63910915521SPEC
63911015521SPEC
63911215521SPEC
63911415521SPEC
63911515521SPEC
63911615521SPEC
63912015521SPEC
63912415521SPEC
63912515521SPEC
63912615521SPEC
63913415521SPEC
63914015521SPEC
63915015521SPEC
63916015521SPEC
63916415521SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
VR
(V (RMS))
R
(Ω)
Test Condition RStyleInsulator MaterialStranded Wire Section (AWG)PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: